norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened:
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob red thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_A Indexing plungers, Form A 125 kB

Drawings

Indexing plungers, Form A

Item selection/filter

Order No.Main
material
locating pinFormDD1D2LL1L2L3HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-190384steelhardenedA3M6x0,751431,5125103,580,84,510 5.37 GBP
03089-100484steelhardenedA4M8x11838,5156134101612 5.11 GBP
03089-110584steelhardenedA5M10x12143,5177155131,3512 4.88 GBP
03089-120684steelhardenedA6M12x1,52551,7208176141,8614 5.41 GBP
03089-130884steelhardenedA8M16x1,533682610238192,31535 6.95 GBP
03089-141084steelhardenedA10M20x1,5337428122510222,81534 10.06 GBP
03089-141284steelhardenedA12M20x1,5337828142512222,81539 11.07 GBP
03089-151684steelhardenedA16M24x2409632182816273,22046 12.57 GBP
03089-0190384stainless steelhardenedA3M6x0,751431,5125103,580,84,510 8.74 GBP
03089-0100484stainless steelhardenedA4M8x11838,5156134101612 8.31 GBP
03089-0110584stainless steelhardenedA5M10x12143,5177155131,3512 7.94 GBP
03089-0120684stainless steelhardenedA6M12x1,52551,7208176141,8614 9.36 GBP
03089-0130884stainless steelhardenedA8M16x1,533682610238192,31535 12.41 GBP
03089-0141084stainless steelhardenedA10M20x1,5337428122510222,81534 21.19 GBP
03089-0141284stainless steelhardenedA12M20x1,5337828142512222,81539 23.31 GBP
03089-0151684stainless steelhardenedA16M24x2409632182816273,22046 26.51 GBP
03089-1190384stainless steelnot hardenedA3M6x0,751431,5125103,580,84,510 8.74 GBP
03089-1100484stainless steelnot hardenedA4M8x11838,5156134101612 8.31 GBP
03089-1110584stainless steelnot hardenedA5M10x12143,5177155131,3512 7.94 GBP
03089-1120684stainless steelnot hardenedA6M12x1,52551,7208176141,8614 9.36 GBP
03089-1130884stainless steelnot hardenedA8M16x1,533682610238192,31535 12.41 GBP
03089-1141084stainless steelnot hardenedA10M20x1,5337428122510222,81534 21.19 GBP
03089-1141284stainless steelnot hardenedA12M20x1,5337828142512222,81539 23.31 GBP
03089-1151684stainless steelnot hardenedA16M24x2409632182816273,22046 26.51 GBP