norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers adjustable external thread, stainless steel
04233

Cam levers adjustable external thread, stainless steel

go back

Item description/product images

DescriptionMaterial:Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.
Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew.
Plastics are subject to creeping under load (retardation).
Drawing reference:
1) setscrew for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04233 Cam levers adjustable external thread, stainless steel 175 kB

Drawings

Cam levers adjustable external thread, stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Finish

DD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04233-9512003XelectropolishedM312614,411,591336,241,710/15/3011,590
04233-9512004XelectropolishedM412614,411,591336,241,710/15/3011,590
04233-0512004XelectropolishedM415,48181311,21752,359,115/20/3012,5100
04233-0512005XelectropolishedM515,48181311,21752,359,120/30/40/5012,5100
04233-1512005XelectropolishedM518,1921,51514,52270,479,220/30/40/501,24120
04233-1512006XelectropolishedM618,1921,51514,52270,479,220/30/40/501,24120
04233-2512008XelectropolishedM827,11133,3241828,59610825/30/40/501,58350
04233-2512010XelectropolishedM1027,11133,3241828,59610825/30/40/501,58350
04233-9512303XblastedM312614,411,591336,241,710/15/3011,590
04233-9512304XblastedM412614,411,591336,241,710/15/3011,590
04233-0512304XblastedM415,48181311,21752,359,115/20/3012,5100
04233-0512305XblastedM515,48181311,21752,359,120/30/40/5012,5100
04233-1512305XblastedM518,1921,51514,52270,479,220/30/40/501,24120
04233-1512306XblastedM618,1921,51514,52270,479,220/30/40/501,24120
04233-2512308XblastedM827,11133,3241828,59610825/30/40/501,58350
04233-2512310XblastedM1027,11133,3241828,59610825/30/40/501,58350