norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers internal and external thread, stainless steel
04232

Cam levers internal and external thread, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.
Version:Handle electropolished or blasted.
Thrust washer black.
Hinge pin, washer and screw bright.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232 Cam levers internal and external thread, stainless steel 164 kB

Drawings (total overview)

Cam levers internal and external thread, stainless steel

Cam Levers in stainless steel, with internal thread

More information

Drawings

Cam Levers in stainless steel, with internal thread

Item selection/filter

Order No.Finish

D

D1D2BB1HH1AA1Stroke
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
04232-9512003electropolishedM312614,411,591336,241,711,590 11.24 GBP
04232-9512004electropolishedM412614,411,591336,241,711,590 11.24 GBP
04232-0512004electropolishedM415,48181311,21752,359,112,5100 11.95 GBP
04232-0512005electropolishedM515,48181311,21752,359,112,5100 11.95 GBP
04232-1512005electropolishedM518,1921,51514,52270,479,21,24120 14.64 GBP
04232-1512006electropolishedM618,1921,51514,52270,479,21,24120 14.64 GBP
04232-2512008electropolishedM827,11133,3241828,5961081,58350 20.30 GBP
04232-9512303blastedM312614,411,591336,241,711,590 10.13 GBP
04232-9512304blastedM412614,411,591336,241,711,590 10.13 GBP
04232-0512304blastedM415,48181311,21752,359,112,5100 10.75 GBP
04232-0512305blastedM515,48181311,21752,359,112,5100 10.75 GBP
04232-1512305blastedM518,1921,51514,52270,479,21,24120 13.19 GBP
04232-1512306blastedM618,1921,51514,52270,479,21,24120 13.19 GBP
04232-2512308blastedM827,11133,3241828,5961081,58350 18.26 GBP

Cam levers in stainless steel, with external thread

More information

Drawings

Cam levers in stainless steel, with external thread

Overview of items (compressed)

Item selection/filter
Order No.Finish

DD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04232-9512003XelectropolishedM312614,411,591336,241,710/15/3011,590
04232-9512004XelectropolishedM412614,411,591336,241,710/15/3011,590
04232-0512004XelectropolishedM415,48181311,21752,359,115/20/3012,5100
04232-0512005XelectropolishedM515,48181311,21752,359,120/30/40/5012,5100
04232-1512005XelectropolishedM518,1921,51514,52270,479,220/30/40/501,24120
04232-1512006XelectropolishedM618,1921,51514,52270,479,220/30/40/501,24120
04232-2512008XelectropolishedM827,11133,3241828,59610825/30/40/501,58350
04232-2512010XelectropolishedM1027,11133,3241828,59610825/30/40/501,58350
04232-9512303XblastedM312614,411,591336,241,710/15/3011,590
04232-9512304XblastedM412614,411,591336,241,710/15/3011,590
04232-0512304XblastedM415,48181311,21752,359,115/20/3012,5100
04232-0512305XblastedM515,48181311,21752,359,120/30/40/5012,5100
04232-1512305XblastedM518,1921,51514,52270,479,220/30/40/501,24120
04232-1512306XblastedM618,1921,51514,52270,479,220/30/40/501,24120
04232-2512308XblastedM827,11133,3241828,59610825/30/40/501,58350
04232-2512310XblastedM1027,11133,3241828,59610825/30/40/501,58350