norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers in stainless steel, with external thread
04232_AG

Cam levers in stainless steel, with external thread

go back

Item description/product images

DescriptionMaterial:Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232_AG Cam levers in stainless steel, with external thread 207 kB

Drawings

Cam levers in stainless steel, with external thread

Overview of items (compressed)

Item selection/filter
Order No.Finish

DD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04232-9512003XelectropolishedM312614,411,591336,241,710/15/3011,590
04232-9512004XelectropolishedM412614,411,591336,241,710/15/3011,590
04232-0512004XelectropolishedM415,48181311,21752,359,115/20/3012,5100
04232-0512005XelectropolishedM515,48181311,21752,359,120/30/40/5012,5100
04232-1512005X-M518,1921,51514,52270,479,220/30/40/501,24120
04232-1512006X-M618,1921,51514,52270,479,220/30/40/501,24120
04232-2512008X-M827,11133,3241828,59610825/30/40/501,58350
04232-2512010X-M1027,11133,3241828,59610825/30/40/501,58350
04232-9512303XblastedM312614,411,591336,241,710/15/3011,590
04232-9512304XblastedM412614,411,591336,241,710/15/3011,590
04232-0512304XblastedM415,48181311,21752,359,115/20/3012,5100
04232-0512305XblastedM515,48181311,21752,359,120/30/40/5012,5100
04232-1512305XblastedM518,1921,51514,52270,479,220/30/40/501,24120
04232-1512306XblastedM618,1921,51514,52270,479,220/30/40/501,24120
04232-2512308XblastedM827,11133,3241828,59610825/30/40/501,58350
04232-2512310XblastedM1027,11133,3241828,59610825/30/40/501,58350