norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cam levers internal and external thread, steel or stainless steel
04232

Cam levers internal and external thread, steel or stainless...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Handles cast aluminum EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.
Version:Handles fine structured powder-coated, black or red RAL 3003.
Thrust washer black.
Hinge pin bright.
Studs and washer blue passivated steel or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04232 Cam levers internal and external thread, steel or stainless steel 141 kB

Drawings (total overview)

Cam levers internal and external thread, steel or stainless steel

Cam levers with internal thread

More information

Drawings

Cam levers with internal thread

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
Main
colour
D

D1D2BB1HH1AA1Stroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04232-950110304232-9511103blackM312614,411,591336,241,711,590
04232-950110404232-9511104blackM412614,411,591336,241,711,590
04232-050110404232-0511104blackM415,48181311,21752,359,112,5100
04232-050110504232-0511105blackM515,48181311,21752,359,112,5100
04232-150110504232-1511105blackM518,1921,51514,52270,479,21,24120
04232-150110604232-1511106blackM618,1921,51514,52270,479,21,24120
04232-250110804232-2511108blackM827,11133,3241828,5961081,58350
04232-950140304232-9511403ruby redM312614,411,591336,241,711,590
04232-950140404232-9511404ruby redM412614,411,591336,241,711,590
04232-050140404232-0511404ruby redM415,48181311,21752,359,112,5100
04232-050140504232-0511405ruby redM515,48181311,21752,359,112,5100
04232-150140504232-1511405ruby redM518,1921,51514,52270,479,21,24120
04232-150140604232-1511406ruby redM618,1921,51514,52270,479,21,24120
04232-250140804232-2511408ruby redM827,11133,3241828,5961081,58350

Cam levers with external thread

More information

Drawings

Cam levers with external thread

Overview of items (compressed)

Item selection/filter
Order No.
steel
ColourDD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
Filter
04232-9501103XblackM312614,411,591336,241,710/15/30/10/15/3011,590
04232-9501104XblackM412614,411,591336,241,710/15/30/10/15/3011,590
04232-0501104XblackM415,48181311,21752,359,115/20/30/15/20/3012,5100
04232-0501105XblackM515,48181311,21752,359,120/30/40/50/20/30/40/5012,5100
04232-1501105XblackM518,1921,51514,52270,479,220/30/40/50/20/30/40/501,24120
04232-1501106XblackM618,1921,51514,52270,479,220/30/40/50/20/30/40/501,24120
04232-2501108XblackM827,11133,3241828,59610825/30/40/50/25/30/40/501,58350
04232-2501110XblackM1027,11133,3241828,59610825/30/40/50/25/30/40/501,58350
04232-9501403Xruby redM312614,411,591336,241,710/15/30/10/15/3011,590
04232-9501404Xruby redM412614,411,591336,241,710/15/30/10/15/3011,590
04232-0501404Xruby redM415,48181311,21752,359,115/20/30/15/20/3012,5100
04232-0501405Xruby redM515,48181311,21752,359,120/30/40/50/20/30/40/5012,5100
04232-1501405Xruby redM518,1921,51514,52270,479,220/30/40/50/20/30/40/501,24120
04232-1501406Xruby redM618,1921,51514,52270,479,220/30/40/50/20/30/40/501,24120
04232-2501408Xruby redM827,11133,3241828,59610825/30/40/50/25/30/40/501,58350
04232-2501410Xruby redM1027,11133,3241828,59610825/30/40/50/25/30/40/501,58350