Toggle clamps from norelem
Toggle clamps are mainly found in metal, wood and plastic processing industries where they are used by punching, drilling, sawing, fastening, gluing, welding, assembly or locking. The toggle clamps from norelem are easy to use and quick and light to handle or modify. They are also made of high quality materials to give them a very long service life. The oil-resistant grip is made from dual-component plastic. |
The clamping force of the toggle clamps can be adjusted by a setscrew under the lever by up to 2500 N depending on the requirements. With the push-pull clamp, the clamping travel can be infinitely adjusted within 13 mm by almost constant clamping force without the need to manually adjust the thrust screw position. By the other two toggle clamp versions, horizontal and vertical the clamping height can be infinitely adjusted within 35 mm. |
The norelem product range includes toggle clamps in numerous and various variations. |
|
|