norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
norelem in the project:
Many products were used in the munich Motorsport team's racing cars.
description
Shoulder screws with long grub screw, hexagon DIN 609
Dowels DIN 6325
Dowels with internal thread DIN EN ISO 8735
Circlips for shafts DIN 471
Circlips for boreholes DIN 472
Grub screws with screw-in stop for gluing in
Socket head screws with hexagon socket, low head DIN 6912
Grub screws with hexagon socket and spherical seating DIN 913
Pin bolts DIN 6379
Pin bolts
Washers, medium type, DIN 125 Form A
Magnetic pick-up
Latches with clamp fastener
Latches with spring fastener
Latches, adjustable
Washers, medium type, DIN 125 Form A
Rod ends with plain bearing, internal thread
Grub screws with screw-in stop for gluing in
Shoulder screws with extension, similar to DIN ISO 7379
HeliCoil®plus threaded inserts
Cylindrical drill bushes DIN 179
Flanged drill bushes DIN 172
Repair set
Order no.

»07535

»03320

»03325

»07330

»07331

»07670

»07161

»07165

»07030

»07020

»07300

»09150

»05531

»05526

»05552

»07300

»27628

»07670

»07534

»07645

»08900

»08910

»07666