E-Motion Racing Team

go back

E-Motion Racing Team from the Aalen College

Team members for the season 16/17:

54

Vehicle:

ERT-06/17 -  Electromotor

When was the team formed?

2009

Past achievements :

9th place Formula SAE Italy Electric 2015

Targets for the season 16/17:

To drive in all disciplines at the FSA (Austria) and the FSI (Italy)

Optimisations to this years vehicle:

More reliable drive concept including battery management system

Optimised chassis design und aerodynamics packet

Technical highlights:

under 200kg

2x40kW

Planetary gearing

Hybrid Monocoque

This is where some of the products from norelem are used: 

Liniear ball bearings (21500-1202)  are used in the, for the first time self-developed steering gear box. They guarantee that the steering rack is absolutely play-free and light running and so contribute to an optimal interface between road and driver.

Products from norelem in the ERT-06/17
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2018 norelem standard elements KG. All rights reserved. Phone +44 121 222 5321 to 22