norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Ecurie Aix Formula Student Team RWTH Aachen e.V., RWTH Aachen University

go back
Ecurie Aix Formula Student Team RWTH Aachen e.V.
RWTH Aachen University

Number of team members for the 16/17 season:

95 active team members

Vehicle:

eace06 – electromotor

eace04.d – driverless (electric)

When was the team formed?

The team was established in 2000.

The first vehicle was launched in 2002.

Previous achievements:

  • 1st place in the business presentation at the competition in Austria (2015)
  • 2nd place in the efficiency category at the competition in Austria (2016)
  • 5th place in the overall rankings for the electric vehicle at the competition in England (2016)

Targets for the 16/17 season

Our target is to fall in a top-five position in the overall rankings in all the competitions which we enter.

Optimisations to this year's vehicle:

  • Driver ergonomics plays a large role
  • Measures to reduce weight in all areas
  • Complete revision of the aerodynamic package
  • A completely new and unique idea was implemented for cooling the battery and the electrical converter

Technical highlights:

  • Vehicle weight: 193 kg
  • 4 33 kW engines
  • 22 Nm torque and max. torque of 20,000 rpm
  • Nominal battery voltage: 600 V

Examples of where the products from norelem are used:

Shoulder screws from norelem are used to mount the chassis with the highest level of precision. Previously, chassis components were screwed to the vehicle using standard screws, each connection had a few tenths of a millimetre play. In chassis kinematics in which the components are designed to a hundredth of a millimetre, precision plays a crucial role in fastenings the vehicle's behaviour in simulations can be replicated on the race track.

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved. Phone +44 121 222 5321 to 22