FaSTDa Racing, Darmstadt University of Applied Sciences

go back
  • FaSTDa Racing, Darmstadt University of Applied Sciences
FaSTDa Racing, Darmstadt University of Applied Sciences

Number of team members for the 16/17 season

65

Vehicle:

F17 (nickname: Gabi) – combustion engine (single cylinder, 510 ccm, bioethanol fuel)

When was the team formed?

  • Established in 2007
  • First vehicle (F09) and first event in 2009

Previous achievements

  • 7th place overall, FS Czech Republic 2016

Placed in the top 10 in all dynamic disciplines

4th place for endurance

  • 12th place overall, FS Germany 2016

11th place in autocross

12th place for endurance

4th place for fuel 

Targets for the 16/17 season:

  • Build on the achievements of the previous season
  • Placed in top 10 at all events
  • Improve performance while simultaneously reducing weight
  • Improve reliability

Optimisations to this year's vehicle

  • Reduced weight of all components
  • New laminated steering wheel
  • New laminated airbox
  • Improved PCB design
  • New sword stabilisers
  • Pneumatic gear shifting with automatic coupling actuation by downshift
  • New wheel package (wheel mounts, wheel hub, rim spider, carbon fibre wheel rims)

Technical highlights of the F17

  • Modified KTM single-cylinder engine with 50 hp and 52 Nm
  • Syvecs S8 engine control
  • Vehicle weight less than 200 kg
  • 10" push-rod chassis with KW shock absorbers
  • CFD-optimised aerodynamic package
  • Adjustable seat, adjustable pedals

Where the products from norelem are used:

The indexing plungers are mounted on the gas and brake pedals, in conjunction with a rail system these enable the pedals to be adjusted. Both pedals to be moved independently of one another and perfectly adapted to the drivers requirements. The plungers are screwed into the carrying plates of the pedal and index into holes in the fastening rail. The plunger pins are retracted using a simple pull cable and the pedal can be adjusted. This is the perfect solution thanks to its simple, space-saving and lightweight construction.

norelem products in use

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2018 norelem standard elements KG. All rights reserved. Phone +44 121 222 5321 to 22