Infinity Racing – racing team at Kempten University e.V.

go back
  • Infinity Racing – racing team at Kempten University e.V.

Infinity Racing – racing team at Kempten University e.V.

Number of team members for the 16/17 season 

30 active team members

Vehicle

TOMSOI 9 (Tomsoi stands for: top of the mountains is the source of infinity) – combustion engine

When was the team formed?

Established in 2007, first FSG (Hockenheim) in 2008

Previous achievements

Top 10 in Spain, Austria

Targets for the 16/17 season

To be in the top 100 in the world rankings after this season

Optimisations to this year's vehicle

  • New engine control unit → new motor application
  • Significant reduction in weight due to improved construction and new materials
  • More precise manufacturing of the monocoque and chassis

Technical highlights of the TOMSOI 9

  • Titanium manifold
  • New airbox with fully variable, adjustable intake manifolds
  • Many small parts manufactured from carbon fibre
  • Optimised motor cooling

Where the products from norelem are used:

The indexing plungers from norelem are installed into the pedal box. They enable the adjustment of the pedals to the driver in just one step when driver's need to changeover quickly.

22430
Bevel gears steel, ratio 1:3 toothing milled, straight teeth, engagement angle 20°
10450
Roller elements

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2018 norelem standard elements KG. All rights reserved. Phone +44 121 222 5321 to 22