Scuderia Mensa at the RheinMain University

go back
  • Scuderia Mensa at the RheinMain University

Scuderia Mensa at the RheinMain University

Team members for the 16/17 season:

45

Vehicle:

Name still secret – internal combustion engine

When was the team formed?

Founded in 2006, first car 2008

Previous achievements:

Efficiency champion in the Czech Republic and Spain (2015)

Objectives for the 16/17 season

Owing to the change in concept, having a car which finishes in the top third of competitors.

Optimisations of this year's vehicle

  • Hybrid monocoque (instead of trellis tube frame)
  • 10-inch chassis (instead of 13-inch) 
  • Single-cylinder engine (instead of four-cylinder)

Technical highlights

  • Target weight approx. 190 kg (from 215 kg)
  • 10-inch chassis
  • Single-cylinder engine (KTM 690)
  • Hybrid monocoque

Example applications of norelem products:

Products from norelem are used for the engine test bed. For instance, the aluminium square profiles are used as a framework for the engine test bed.

norelem products in use

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2018 norelem standard elements KG. All rights reserved. Phone +44 121 222 5321 to 22