norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

UPBracing Team e.V.

go back

UPBracing Team e.V. of the University Paderborn

Team members for the season 16/17:

53 active team members

Car:

PX217 - Internal combustion engine

When was the team formed?

2006

Past achievements:

FSItaly 2015: 2. Acceleration
FSUK 2016: 6. Design Report, 5. Cost Report, 12. Overall
FSEast: 2. Business Plan, 6. Overall
FSG: 5. Cost Report, 4. Business Plan

Targets for the season 16/17:

Reduce total weight to less than 200kg
Run over 500 test kilometres before first event
Top 50 world ranking

Improvements to this years car:

Extensive further developement of the aerodynamics, small adjustments to the kinematics, change to a cooling system with two coolers.

Technical highlights of last years car the PX216:

68 hp by 9400 rpm;

67Nm by 7500 rpm,

197kg (incl. liquids) Weight distribution: 47/53 (incl. 70 kg driver),

Acceleration 0-100 km/h: 3.5s,

Highest speed 120 km/h

Here is an example of where some of the norelem products are used:

Gas springs to connect the front wings. This allows us to lay the front wings much lower than last year and so have better aerodynamic use of the ground effect generated by the downthrust..

Products from norelem in the PX217:
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved. Phone +44 121 222 5321 to 22