norelem provided the team with a range of standard parts for bringing the project to fruition.
One example was a »gas spring that minimises the equipment load that the operator has to bear when folding it up.
Additionally, the »threaded spindle, the »swivel foot and the »plate for swivel feet made it possible to achieve stability and use a pivot bearing in the design. |