text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel version:

threaded sleeve and thrust pin, free-cutting steel.

hexagon nuts, steel, grade 04.



Stainless steel version:

threaded sleeve 1.4305

thrust pin 1.4034

hexagon nuts, A2 stainless steel.
Version
Steel version:
threaded sleeve, black oxidised
thrust pin hardened, black oxidised and ground
hexagon nuts, black oxidised

Stainless steel version:
threaded sleeve, bright
thrust pin, hardened, ground and bright
hexagon nuts, bright
Note
The indexing plungers are operated by applying compressed air.
The spring-loaded reset occurs by disconnecting the air supply.
Pneumatic cylinder
Single-acting piston rod cylinder.
Materials:
cylinder tube, nickel-plated brass,
piston rod, stainless steel
seals, NBR, PU.
Operating medium:
filtered and dried air, oiled or not oiled.
Application temperature: -20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought