Material
Housing, plastic.
Raceway, stainless steel 1.4034.
Balls, stainless steel 1.4125.
Raceway, stainless steel 1.4034.
Balls, stainless steel 1.4125.
Show more
Show less
Description
Material
Housing, plastic.
Raceway, stainless steel 1.4034.
Balls, stainless steel 1.4125.
Raceway, stainless steel 1.4034.
Balls, stainless steel 1.4125.
Note
Precision linear ball bearings with low friction.
From size 21511-122202, the bearings are fitted with wipers on both sides.
Recommended tolerances:
Shaft: h6
Housing: H6
The specified load ratings apply for hardened and ground shafts.
From size 21511-122202, the bearings are fitted with wipers on both sides.
Recommended tolerances:
Shaft: h6
Housing: H6
The specified load ratings apply for hardened and ground shafts.
Temperature range
-40 °C to +60 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.