text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Balls, rails and runners roller bearing steel.
Version
Rail and slide electro zinc-plated.
Tracks inductively hardened.
Balls hardened.
Note for ordering
Sold individually.
Note
Partial extension consisting of a fixed guide rail and a movable runner. The slide can move somewhat more than half the length of the rail (S travel). By removing the locking screw, a partial extension with the travel length S is possible to both sides. The total travel is thus 2S .
This compact and simple construction allows very high load ratings.
The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
On request
Other lengths (pitch 80 mm).
Size 28 up to max. 1170 mm.
Size 35 up to max. 1490 mm.
Size 43 up to max. 1970 mm.
Drawing reference
1) for countersunk screw DIN EN ISO 10642
2) set screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought