Magnet
shallow pot magnet
hard ferrite
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 220 °C
- Shielded system
£3.03
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
shallow pot magnet
Version 2
round
Body material
hard ferrite
Component material
stainless steel
Component surface finish
bright
D1=Fastening hole
5,5
D=Outside diameter
40±0,2
F5=Adhesive force N
72
H=Height
8
Tmax=Temperature* max. °C
220
D2
12,5
Fastening type
countersink
Description
Material
Housing stainless steel 1.4016.
Magnetic core hard ferrite.
Version
Bright.
Note
Shielded system.
Temperature range
max. 220°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.