norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Spring clamps

go back
Spring clamp
Fast and easy fixing
Fit on, press down, that's it: Wherever components must be fixed in place quickly and properly positioned for test or lighter machining purposes, norelem offers a fastening system for easy mounting and handling. Whether for testing or measurement purposes, for soldering, welding, dispensing, or assembly tasks: The spring clamping system from norelem holds workpieces, machines or electronic assembly parts securely in position for wide variety of processing tasks. The spring clamps are available in three sizes with fork lengths between 50 mm and 95 mm, with a flat, and a fork-shaped spring element. The associated receptacle columns have M6, M8 or M10 thread. The fastening system consists of high-quality stainless steel.
Federspanner norelem