norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

New product: lifting bolts from norelem

go back
New product: lifting bolts from norelem
The new lifting bolt from norelem with the safety ring serves as a load-bearing means for safely transporting tools.
It can be used for transporting molding, die-casting and punching tools, for example.
The lifting bolt is intended for use in combination with lifting tackle such as sling ropes, sling chains, round slings and lifting belts. The load hook is intended for vertical installation.
The carrying load ranges from 300 kg in the smallest version up to a maximum of 6400 kg in the largest version.
The uncomplicated use saves time and the need for additional tools.
The lifting bolt with ring lock is inserted into the receiving hole provided for it in order to bear loads. The ring lock is pressed aside by the large bevel during introduction.
That is how the lifting bolt can be pushed through the receiving hole.
After insertion, the ring lock secures the lifting bolt against unwanted slipping out. The ring lock is pushed eccentrically away from the centre axis of the bolt by an integrated spring.
The lifting bolt is secured in the receiving hole at both ends by the ring lock and the head collar.
For removal the ring lock is simply pushed back by the user so that the lifting bolt can be pulled back out of the receiving hole.

»07790 Lifting bolt with ring lock

Tragbolzen von norelem mit Ringsicherung