norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Star Grip (steel and stainless steel) with Safety Band

go back
Star grip (steel and stainless steel)
with safety cable
Mechanical engineering directives require captive fasteners To assist you in complying with these directives, norelem offers a safety cable made of elastic TPU, which is also available assembly-ready as a module (star grip + safety cable). The tab of the band is permanently connected to the component and the eyelet at the other end is connected to a counterpart piece such as a frame by means of a screw connection. The belt is 3 mm thick and 190 mm long. Because it supports the dead weight of various operating elements, it can also be used in difficult places such as overhead.
Sterngriff mit Sicherungsband