norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Locking bolts for thin-walled parts

go back
Locking bolts for thin-walled parts
The locking bolt for thin-walled components is available in a steel and a stainless steel version. The mushroom knob for both versions is made from black-grey thermoplast. There are also two different forms. Form A has no locking slot, and form B has a locking slot. If the locking pin is to remain disengaged for an extended period, the locking slot prevents it from springing back.
These locking bolts are especially well-suited for thin-walled components. Such components include sheet metal and square tubes. A locking bolt allows easy positioning of a wide variety of components.
A double ring spanner is available as an accessory for easier installation.
Arretierbolzen

» 03089 Locking bolts for thin-walled parts