norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Perfect in drive and control

go back
Perfect in drive and control
norelem now also has toothed belts and toothed-belt pulleys in its range
Toothed belt drives transmit great forces and work very efficiently. They work extremely precisely and quietly. If of the correct dimensions they are long-lasting and have a low-maintenance effort.
norelem supplies high-quality toothed belts made of polyurethane and aluminium toothed-belt pulleys for both power transmission and linear, conveyor and control technology.
Toothed belts are available in standard lengths of 165 mm to 2250 mm or sold by the metre at any desired length.
Toothed belts combine the characteristics of a chain and a flat belt and are suitable for use in all industrial sectors. The positive fit of the tooth configuration permits the transmission of great forces. Because the tooth configuration makes slippage impossible and Toothed belts are convincing with their high precision, longitudinal stability and their excellent resistance to abrasion, they are the preferred choice for linear drives and control tasks.
norelem continuous toothed belts are made of resistant polyurethane elastomer and incorporate very strong steel reinforcement rods. For the same dimensions they transmit up to 30% more power than conventional T or AT toothed belts – or they provide the same power with significantly more compact dimensions.
Zahnriemen und Zahnriemenscheiben
Metric toothed belt pulleys are distinguished by their trapezoidal T and AT tooth profiles for the corresponding toothed belts T5 to T10 per DIN 7721 T1 and AT5 to AT 10. They are made of high quality aluminium, observing the finest tolerances. Their low weight permits high rotation speeds. The pulleys are centred or pre-drilled. Alignment holes and keyways allow subsequent attachment where required. In addition, splined shafts for producing your own toothed-belt pulleys and clamping plates for fixing open toothed belts are available from norelem.
All norelem toothed belts demonstrate their excellent resistance to grease, oils, environmental impacts and most chemicals and cleaning agents. On the temperature side, the belts are suitable for use from -30°C to +100°C.

Characters: 2,144

 121018_PM_norelem_Zahnriemen 3,9 MB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication