norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Positive power transmission

go back
Positive power transmission
Splined drive components expand the norelem assortment
norelem Normelemente KG is expanding its motion and drive technology product spectrum with spur gears, gear racks and bevel gears. The standardised components are suited to complex power transmission and positioning tasks in mechanical engineering and automation technology. They are available direct from the warehouse in all conventional sizes and with module gearings 1 to 3.

»Spur gears ensure a positive and non-slip transmission of forces with alternating direction of rotation, such as for raising and lowering machine elements or loads. The combination of gear rack and spur gear converts rotary motions into linear motions or linear motions into rotary motions and is widely used in applications in the manufacturing systems and mechanical engineering industry. Bevel gears are suited to drive solutions in which axes are offset by 90°.

With these standard components norelem is expanding the parts assortment in the drive and positioning technology fields alongside the toothed belts, toothed belt pulleys, trapezoidal thread spindles and ball screws already present in the lineup. Spur gears are available with diameters of 14 to 387 mm and tooth widths of 15 to 30 mm. For smaller diameters spur gears are equipped with an easy to install hub. Gear racks (alternatively also available as round racks) are supplied with tooth widths and a height of 15 to 30 mm in standard lengths of 500, 1,000 und 2,000 mm and make for continuous and flexible installation. Bevel gears have up to 60 teeth with diameters of 16 to 180 mm; ratios of 1:1 to 1:4 can be achieved in the standard combinations. Spur gears and bevel gears are provided with counterbore and keyway.
All drive components are made of C45 steel, provided with milled, straight toothing and have a pressure angle of 20°. The new product group includes more than 40 items that are available ex warehouse in next to no time.

Characters: 2.106

Verzahnte Antriebskomponenten
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication