norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

The right pressure rules

go back
The right pressure rules
norelem fills and checks gas springs
With an automated filling and checking station norelem ensures that gas springs are matched precisely with the specific load. There the compact hydropneumatic adjustment elements are filled with gas pressure in accordance with the customer's requirements and checked before they leave the plant. The versatile gas springs are used to move hatches, doors, windows and other functional elements. They help to raise and lower loads in the furniture industry and medical engineering, in vehicle manufacturing and mechanical engineering.
When the extension force has to be precisely suited to the task, the right pressure counts. With its automated filling and checking station for gas springs norelem provides an extra service and ensures that the customer gets quality to rely on. Users can also reduce the extension force by means of a non-return valve integrated standard in the threaded pin right on site.
The hydropneumatic adjustment elements installed are self-contained, maintenance-free and take up little space. Compared with conventional coil springs, gas springs have the advantage of their force being virtually equably available irrespective of spring travel and their absorption mechanics has many applications.
By catalogue or through the norelem Online Shop gas springs are available standard with a piston rod diameter of 4 mm to 14 mm and with lift of 20 mm to 400 mm. They are equipped on both sides with a connector thread for installing all kinds of connectors. A large number of connectors and fittings also available at norelem facilitate installation and make the gas springs usable everywhere.
Gas springs run reliably at operating temperatures of -20°C to +80°C.

Characters: 1.888

norelem befüllt und prüft Gasdruckfedern
Füll- und Prüfstation für Gasdruckfedern
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication