norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Portable and down to earth

go back
Portable and down to earth
Novel compact and levelling castors combine mobility and steadfastness
The new, stable, compact and levelling castors from norelem with a few kicks make even heavy operating or manufacturing devices movable or transform transport equipment into steadfast work surfaces. The comfortable and flexible concepts promoting mobilization elements are used both in production, in warehouse and in the office and living area.
For easy-to-use compact and levelling castors from norelem the locking lever does not turn with the castor. A decisive step is enough: The short actuating distance converts the force effectively into a large slide stroke with a relatively high excavation force of 15 millimetre. With a load capacity of 230 kg, the compact and levelling castors from norelem can easily lift and safely fix even heavy equipment or furnishing elements. Mobile workstations or transport vehicles are as stable as their wheel-less variants as soon as the lifting mechanism is lowered.
The intelligent design of the compact and levelling castors with their rubber-coated locking base guided by the ball-bearing mounted swivel head ensures high stiffness of the lift mechanism and caters for high stability and load-bearing capacity. The ram stroke allows ample ground clearance, smaller unevenness compensates for the revolving, mounted floor plate. With its low rolling resistance, the rollers made of virtually indestructible polyamide and screwed wheel axle can be manoeuvred. Thanks to their compact design, compact and levelling castors from norelem can also be used in confined installation space.
The housing pieces are made of sheet steel, trivalent blue passivated. The machine base is made ​​of electro zinc-plated steel and provided with a grey rubber pad. The compact and levelling castors are available ex-works in two basic sizes with wheel diameter 80 and 100 mm.

Sign: 1.885
Stabile Heberollen von norelem
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication