norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Safe and comfortable fixing

go back
Safe and comfortable fixing
New toggle clamp from norelem are better in the hand
Toggle clamps provide fast and reliable fixing of construction and mounting parts. The new generation of toggle clamps with ergonomic handle design from norelem make attachment and detachment now even easier and more convenient. Even with work gloves the clamping tools can be operate easily. All models are available directly from stock in either steel or stainless steel and with internal safety lock.
With their knee-lever principle, »toggle clamps provide stable and durable connections for toolmaking and machine construction that are easy to use without high application of forces. They can be attached and detached quickly and allow complete exposure and unobstructed removal of the workpiece. Toggle clamps from norelem with ergonomic grips lay even better in the hand and are still reliable and safe to use. They avoid pressure spots and callousness on the hand, the increased clearance between clamp arm and grip increases the ease of use and prevents pinching. Another convenient feature is the fixed head nut, which eases the adjustment of the locking screw.
The internal locking system is a completely new development and provides extra safety: The toggle clamp locks with an audible click and can be unlocked by slightly pulling the grip. The new chuck tool from norelem easily survive more than 300,000 tightening cycles.
Nothing can get caught up on the slick edges, the use of high-quality hardened joint sleeves prevents scoring on the joints. In stainless steel or optionally with NITROX surface the toggle clamp are extremely durable and corrosion resistant. Tools with NITROX non-glare surface are also suitable for use in combination with laser technology.
The 58-article new product group is fully available from stock and also easily modified and retrofitted with accessories available at norelem according to the tasks in question.

Characters: 1936

Schnellspanner mit ergonomisch geformtem Griff
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication