norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Stainless steel gas springs, now available from norelem

go back

Stainless steel gas springs, now available from norelem

The new stainless steel gas springs are available in addition to the standard steel models. With these, norelem expands the existing range of corrosion resistant components that, among other things are suitable for use in the foodstuff industries.

The piston rod of these gas springs is made from 1.4305 and the pressure tube from 1.4301 stainless steel. The filling medium is oil and nitrogen, whereby the oil complies with the FDA regulation 21 CFR 178.3570 "Lubricants with incidental food contact", meaning that these gas springs can also be used in foodstuff processing sectors. They are absolutely maintenance-free over their entire lifespan and are suitable for operating temperatures of between -20 °C and +80 °C.
The standard range of gas springs are available with piston rod diameters of 6 to 14 mm and a travel of 40 to 400 mm. They have threads both ends for connecting diverse elements. The numerous stainless steel connecting and fitting elements available ease installation and make the gas springs universally applicable.
Especially useful: norelem can fill the gas springs according to customer specifications to the individually required gas pressure. The customer then receives a ready to install component. If needed, the extension force can be subsequently decreased using the integrated filler valve.
Gas springs can effortlessly control the movement and braking of masses. For instance, they are an aid for comfortably opening, closing and adjusting lids, hatches or hoods. They find use in machine construction, the furniture industry and on sport, leisure and household appliances.
Brief company profile
norelem Normelemente KG
Every success begins with an idea. So norelem will support you in realizing your objectives in machinery and plant engineering with a unique selection of standardised parts and components. THE BIG GREEN BOOK provides designers and technicians with a comprehensive and clear full range of high quality parts for this purpose.

We will accompany your project right from the start – with expert advice, a complete CAD database and fast delivery times. Norelem has been developing dynamically for over 60 years, from the constant expansion of our product range to the continuous optimisation of our logistics.

We are active with our training courses and workshops in the area of youth development from our company headquarters in Markgröningen in Germany and via our international sites.
Characters: 809

Reproduction free of charge; please provide sample copies of publication

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved. Phone +44 121 222 5321 to 22