HAWKS Racing from HAW Hamburg

go back
  • HAWKS Racing from HAW Hamburg

Team: HAWKS Racing from HAW Hamburg

Team members for the season 16/17:

65

Vehicle:

H13 - Internal combustion engine

When was the team formed?

2001 started as FH Hamburg Racing,

changed name to HAWKS Racing Team in 2003

Previous successes:

  • FSS 2016: 3rd place overall
  • FSG 2016: 3rd place in Engineering Design
  • FSA 2016: 4th place in Endurance, 8th place overall
  • FSAE Michigan 2016: 10th place overall
  • FSCZ 2015: 1st place overall
  • FSS 2015: 3rd place Dynamics overall, 4th place overall
  • FSH 2015: 2nd place in Skidpad
  • FSAE-I 2014: 2nd place overall, 1st place Endurance

Target for the season 16/17:

  • Successfully complete all dynamic disciplines
  • Bring the total vehicle weight under 190kg
  • Top 10 overall

Improvements to this years vehicle:

  • Optimised monocoque layer structure (weight reduction of 6kg)
  • Flow-optimised aerodynamics
  • Optimised safety critical systems in the electronics
  • Self-made water pump from 3D printer
  • Increased position accuracy in data logging through linking the GPS and acceleration data

Technical highlights:

  • Active front wings / DRS (Drag Reduction System)
  • CFRP anti-intrusion plate
  • Electromechanical throttle roll actuation
  • Electromechanical clutch and switch system
  • Self-developed titanium con rods
  • Reduced inertia in crank drive
  • Active rear axle steering
  • Self-made CFRP rim well
  • Self-developed brake callipers
  • Electromechanical stabiliser adjustment
  • Self-developed control for gear change, clutch and E-gas

Here are examples of where products from norelem are used:

Dowel pins from norelem find use mainly in the manufacture of aerodynamic and monocoque components. They are used in moulding and component manufacture e.g. to precisely define the hole centres in the monocoque for the chassis.

norelem products in use

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2018 norelem standard elements KG. All rights reserved. Phone +44 121 222 5321 to 22