norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Designing a combi-press

go back

Masters examination in precision mechanics

Designing a combi-press

In the course of his masters exams, a trainee from the HBZ in Münster designed and manufactured a combi-press: A combination of spindle and toggle press. The press can exert a force of 50 kN and has a travel of at least 50 mm. Apart from other things, it is suitable for pressing in bearings.
norelem in the project:

Dowel pins (03320) and Socket head screws (07160) are used to connect the individual machine components. The Parallel key (03288) and the Handwheel (06273) transfer the force to the spindle. The Circlips (07330) prevent the pin slipping between the rails.