norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened:
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob red thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_B Indexing plungers, Form B 141 kB

Drawings

Indexing plungers, Form B

Item selection/filter

Order No.Main
material
locating pinFormDD1D2LL1L2L3HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-290384steelhardenedB3M6x0,751431,5125103,58100,84,510 5.49 GBP
03089-200484steelhardenedB4M8x11838,515613410131612 5.20 GBP
03089-210584steelhardenedB5M10x12143,517715513171,3512 4.95 GBP
03089-220684steelhardenedB6M12x1,52551,720817614191,8614 5.50 GBP
03089-230884steelhardenedB8M16x1,53368261023819242,31535 7.16 GBP
03089-241084steelhardenedB10M20x1,533742812251022302,81534 10.21 GBP
03089-241284steelhardenedB12M20x1,533782814251222302,81539 11.22 GBP
03089-251684steelhardenedB16M24x240963218281627363,22046 12.75 GBP
03089-0290384stainless steelhardenedB3M6x0,751431,5125103,58100,84,510 9.34 GBP
03089-0200484stainless steelhardenedB4M8x11838,515613410131612 8.88 GBP
03089-0210584stainless steelhardenedB5M10x12143,517715513171,3512 8.46 GBP
03089-0220684stainless steelhardenedB6M12x1,52551,720817614191,8614 9.95 GBP
03089-0230884stainless steelhardenedB8M16x1,53368261023819242,31535 13.28 GBP
03089-0241084stainless steelhardenedB10M20x1,533742812251022302,81534 21.93 GBP
03089-0241284stainless steelhardenedB12M20x1,533782814251222302,81539 24.12 GBP
03089-0251684stainless steelhardenedB16M24x240963218281627363,22046 27.43 GBP
03089-1290384stainless steelnot hardenedB3M6x0,751431,5125103,58100,84,510 9.34 GBP
03089-1200484stainless steelnot hardenedB4M8x11838,515613410131612 8.88 GBP
03089-1210584stainless steelnot hardenedB5M10x12143,517715513171,3512 8.46 GBP
03089-1220684stainless steelnot hardenedB6M12x1,52551,720817614191,8614 9.95 GBP
03089-1230884stainless steelnot hardenedB8M16x1,53368261023819242,31535 13.28 GBP
03089-1241084stainless steelnot hardenedB10M20x1,533742812251022302,81534 21.93 GBP
03089-1241284stainless steelnot hardenedB12M20x1,533782814251222302,81539 24.12 GBP
03089-1251684stainless steelnot hardenedB16M24x240963218281627363,22046 27.43 GBP